| 2008-2009 Murray Product Catalog | |||||
| Section 8—Technical | Catalog Page Number | File Size | |||
| Reference Guide | 8-2 | 129Kb | |||
| Table 1: | |||||
| Ampacities of Insulated Conductors | 8-3 | 166Kb | |||
| Table 2: | |||||
| Correction Factors for Ambient Temperatures | 8-3 | 166Kb | |||
| Table 4A: | |||||
| Motor Full-Load Currents of Three Phase AC Induction Type Motors | 8-4 | 211Kb | |||
| Table 4B: | |||||
| Motor Full-Load Currents in Amperes, Single Phase AC | 8-4 | 211Kb | |||
| Table 4C: | |||||
| Motor Full-Load Currents in Amperes, DC | 8-4 | 211Kb | |||
| Table 4D: | |||||
| Conversion Table of Polyphase Design | 8-4 | 211Kb | |||
| Table 5: | |||||
| Normal-Load and Fault Currents of Three Phase Transformers | 8-4 | 211Kb | |||
| Table 6: | |||||
| Electrical Formulas for Finding Amperes, Horsepower Kilowatts, and kVA | 8-5 | 175Kb | |||
| Table 7: | |||||
| Grounding Electrode Conductor for AC Systems | 8-5 | 175Kb | |||
| Table 8: | |||||
| Minimum Size Grounding Conductors for Grounding Raceways and Equipment | 8-5 | 175Kb | |||
| Conversion Table | 8-6 | 155Kb | |||