2008-2009 Murray Product Catalog
Section 3Metering
Catalog Page Number
File Size
Meter Sockets
General Information, Mounting & Socket Bypass
3-2 3-3
113Kb
135A & 200A Residential Meter Sockets
3-4 3-5
92Kb
100A & 200A Multi-Position Ringless Type
3-6
49Kb
100A & 200A Multi-Position Ring Type
3-7
46Kb
100A & 200A Commercial & Industrial Type
3-8
225Kb
320A & 400A Commercial & Industrial Type
3-9
51Kb
400A Residential & CT Rated Types
3-10
57Kb
Accessories
3-11
136Kb
Knockout Diagrams
3-12 3-18
567Kb
Combination Meter Sockets
Catalog Number Logic
3-19
33Kb
Combination Meter Sockets Introduction
3-20
55Kb
100A-400A Meter Mains
3-21
79Kb
150A-200A Over-Under Construction
3-22
80Kb
100A-400A Meter Load Centers
3-23
81Kb
125A-400A EUSERC Side-By-Side Construction
3-24
73Kb
100A-225A EUSERC Meter Load Center
3-25
85Kb
400A EUSERC Side-By-Side Construction
3-26
79Kb
Accessories, Electricenter
3-27
56Kb
Dimensions & Wiring Schematics
3-28 3-37
7.3Mb
EUSERC Commercial Metering
100A-200A BY Meter-Main Combinations
3-38
54Kb
100A-200A BY Meter-Load Center Combinations
3-39
54Kb
Type BY Wiring Diagrams
3-40
77Kb
Type BY Dimensions & Knockouts
3-41
71Kb
PAK Group Metering
Technical Information
3-42
54Kb
Ring Style Selection
3-43
66Kb
Ringless Style Selection
3-44
328Kb
Wiring, Dimensions & Knockout Diagrams
3-45 3-48
1.0Mb
Accessories
3-49
214Kb
200A Ringless Style With Lever Bypass
3-50
65Kb
Lever Bypass Wiring, Dimensions & Knockout Diagrams
3-51
75Kb
All-in-One Wiring Diagrams
3-52
121Kb
Common Series Rating Charts
3-53
39Kb
Modular Metering
General & Features
3-54
2.7Mb
Selection Information
3-55
1.4Mb
Circuit Breaker Service Entrance Modules
3-56
1.5Mb
Main Switch Service Entrance Modules
3-57
1.2Mb
Tap Box & Pullbox Meter Modules
3-58
1.1Mb
Ring Style Residential Meter Modules
3-59
273Kb
Ringless Style Residential Meter Modules
3-60
56Kb
Commercial Meter Modules General Information
3-61
268Kb
1-Phase Lever Bypass
3-62
175Kb
3-Phase With 1-Phase Output Lever Bypass
3-63
53Kb
3-Phase With Lever Bypass
3-64
204Kb
K Base Bolt-in Meter Modules
3-65
201Kb
Test Block Bypass
3-66
180Kb
Accessories, Moduler & Pak Metering
3-67
457Kb
Replacement Parts Kits
3-68
168Kb
Bus Duct Modules
3-69
204Kb
Knockout Diagrams, Modular & Service Entrance
3-70 3-77
2.0Mb
Wiring & Knockout Diagrams, Modular Metering
3-78 3-86
1.2Mb
Wiring & Knockout Diagrams, Commercial Metering
3-87
132Kb
Wiring & Knockout Diagrams, Test Block Bypass
3-88
498Kb
New York City Gangable Metering
General Information
3-89 3-90
98Kb
Meter Stack Selection
3-91
181Kb
Trough & Phase Block Selection
3-92
184Kb
Terminals & Accessories
3-93
169Kb