| 2008-2009 Murray Product Catalog | |||||
| Section 2—Circuit Breakers | Catalog Page Number | File Size | |||
| General/Technical Data | |||||
| Technical Information | 2-2 | 213Kb | |||
| Catalog Coding System | 2-3 | 106Kb | |||
| Interrupting Ratings | 2-4 | 155Kb | |||
| Lug Data | 2-5 | 117Kb | |||
| Load Center Breakers | |||||
| Full Size (1” per Pole) with INSTA WIRE | 2-6 | 1.1Mb | |||
| Duplex, Triplex and Quadplex Plug-in | 2-7 | 180Kb | |||
| Arc and Ground-Fault Circuit Interrupters | 2-8–2-9 | 280Kb | |||
| Special Application Breakers | 2-10 | 1.3Mb | |||
| Type MSQ, 3/4-Inch Breakers | 2-11 | 2.0Mb | |||
| Surge Protection | 2-12 | 934Kb | |||
| Main and Branch Circuit Breakers | 2-13 | 627Kb | |||
| Molded Case 60 – 225 AMP | 2-14 | 360Kb | |||
| Breaker Accessories | |||||
| External & Internal Accessories | 2-15 | 492Kb | |||
| General Data | |||||
| Line Diagrams | 2-16 | 178Kb | |||