2007 Speedfax Product Catalog
Back to Speedfax home page
Section 18—Technical Catalog Page Number File Size
Siemens Design Assistant Disc 18-2 257Kb
Types of Power Distribution Systems 18-3 to 18-5 307Kb
Ground Fault Protection 18-6 to 18-12 794Kb
Overcurrent Protection and Coordination 18-13 287Kb
System Analysis 18-14 243Kb
Current Limiting Circuit Breaker Technology 18-15 184Kb
Series-Connected Combination Ratings 18-16 243Kb
Harmonics / K-factor Ratings 18-17 to 18-18 315Kb
Table 1:
Ampacities of Insulated Conductors 18-19 167Kb
Table 2:
Correction Factors for Ambient Temperatures 18-19 167Kb
Table 4A:
Motor Full-Load Currents of Three Phase AC Induction Type Motors 18-20 211Kb
Table 4B:
Motor Full-Load Currents in Amperes, Single Phase AC 18-20 211Kb
Table 4C:
Motor Full-Load Currents in Amperes, DC 18-20 211Kb
Table 4D:
Conversion Table of Polyphase Design 18-20 211Kb
Table 5:
Normal-Load and Fault Currents of Three Phase Transformers 18-20 211Kb
Table 6:
Electrical Formulas for Finding Amperes, Horsepower Kilowatts, and kVA 18-21 174Kb
Table 7:
Grounding Electrode Conductor for AC Systems 18-21 174Kb
Table 8:
Minimum Size Grounding Conductors for Grounding Raceways and Equipment 18-21 174Kb
Molded Case Circuit Breakers 18-22 to 18-24 353Kb
Conversion Table 18-25 150Kb