2007 Speedfax Product Catalog
Section 16—Control Products Catalog Page Number File Size
What’s New 16-3 183Kb
Product Overview 16-4 259Kb
NEMA & General Purpose Control
Manual Control
Fractional HP Starters, Class SMF 16-5 to 16-6 214Kb
Switches, Class MMS and MRS 16-7 to 16-8 227Kb
Starters and Switches, Class 11 - 3RV 16-9 to 16-10 247Kb
NEMA Control
Catalog Numbering System 16-11 145Kb
Non-Combination Starters Features and Benefits 16-12 to 16-13 272Kb
Non-Reversing Starters, Class 14 16-14 to 16-16 413Kb
Combination Starters Features and Benefits 16-17 205Kb
Combination Starters, Class 17 and 18 16-18 to 16-26 716Kb
Reversing Starters, Class 22 16-27 to 16-28 305Kb
Combination Reversing Starters, Class 25 and 26 16-29 to 16-30 340Kb
Two Speed Starters Features and Benefits 16-31 222Kb
Two Speed Starters, Class 30 16-32 to 16-35 473Kb
Combination Two Speed Starters, Class 32 16-36 to 16-43 688Kb
Non-Reversing Contactors, Class 40 16-44 to 16-45 169Kb
Vacuum Contactors, Class 40 16-45 263Kb
Reversing Contactors, Class 43 16-46 252Kb
Overload Relays, Class 48, 958 and 3RB20 16-47 to 16-49 434Kb
Current Sensitive Relays, Class 97 16-50 to 16-51 229Kb
Duplex Controllers
Features and Benefits 16-52 195Kb
Non Combination, Class 83 16-53 219Kb
Combination, Class 84 16-54 to 16-55 275Kb
Pump Control Panels 
Features and Benefits 16-56 to 16-57 236Kb
Full-Voltage Type, Class 87 16-58 to 16-59 254Kb
Reduced-Voltage Type, Class 88 16-60 to 16-61 227Kb
Vacuum Starter Type, Class 87 16-62 122Kb
Reduced Voltage Control
Reduced Voltage Features and Benefits 16-63 200Kb
Auto Transformer Starters, Class 36 and 37 16-64 239Kb
Part Winding Starters, Class 36 and 37 16-65 144Kb
Wye Delta Open Transition, Class 36 and 37 16-66 258Kb
Wye Delta Closed Transition, Class 36 and 37 16-67 245Kb
Lighting Control
Electrically Held Contactors, LE 16-68 to 16-70 264Kb
Mechanically Held Contactors, CLM 16-71 to 16-73 309Kb
Control Power Transformers
Domestic and International (UL, CSA and CE), Class MT and MTG 16-74 to 16-78 392Kb
Modifications and Drawings
Field Modification Kits 16-79 to 16-89 871Kb
Enclosure Kits 16-90 to 16-93 376Kb
Factory Modifications 16-94 to 16-98 550Kb
Dimensions 16-99 to 16-128 9.9Mb
Wiring Diagrams 16-129 to 16-147 2.7Mb
Heater Tables and Replacement Parts
Overload Relay Heater Tables 16-148 to 16-154 460Kb
NEMA Coils and Contact Kits 16-155 to 16-156 252Kb
Coil VA Ratings and Overload Relays 16-157 166Kb
Lighting Contactor Parts and Kits 16-158 to 16-159 278Kb
Definite Purpose Control
General Application - Class 42 and 45 16-160 to 16-161 309Kb
Soft Starters Control
Electronic Soft Starts, 3RW 16-162 to 16-167 1.5Mb
Control Products, 3RW 16-168 to 16-176 767Kb
Mods and Dimensions 16-177 to 16-178 1.3Mb
Wiring Diagrams 16-179 401Kb
Pilot Devices
Class 50 Standard Duty Control Stations
Introduction 16-180 258Kb
Standard Duty Type 1 and 1B 16-181 to 16-185 1.3Mb
Heavy Duty Type 4 Stations 16-186 288Kb
Class 50 Accessories 16-187 209Kb
Class 50 Standard Duty Dimension Drawings 16-188 225Kb
Class 52 30mm Mounting Diameter Pilot Devices
Introduction 16-189 234Kb
Complete Pushbutton units 16-189 to 16-190 653Kb
Push-pull Mushroom Pushbuttons 16-191 to 16-192 916Kb
Indicator lights-Push to Test Lights-Illuminated Pushbuttons 16-193 to 16-194 669Kb
Pushbuttons and Push-pull Operators 16-195 392Kb
Selector Switch Operators 16-196 to 16-198 1009Kb
Keyed Selector Switches 16-199 655Kb
Specialty Operators 16-200 to 16-201 792Kb
Class 52 Black Max N4-4X-13
Complete Units 16-202 390Kb
Pushbuttons and Push-pull Operators 16-203 to 16-204 698Kb
Selector Switch Operators 16-205 487Kb
Indicator lights-Push to Test Lights-Illuminated Pushbuttons 16-206 to 16-207 531Kb
Class 52 30mm Enclosed Pushbutton Stations
Selector Switch Operators 16-208 543Kb
Cam Selection Chart for Selector Switches 16-209 445Kb
Custom Order Pushbutton Stations 16-210 128Kb
Accessories and Spare Parts 16-211 to 16-213 1.5Mb
Dimensional Drawings 16-214 to 16-215 646Kb
Assembled Enclosures with Standard Devices 16-216 to 16-217 484Kb
P30 Empty Enclosures Only 16-218 265Kb
Enclosure Legend Plates 16-219 469Kb
Enclosure Dimension 16-220 365Kb
Revised Pages 12/21/2007
Revised Pages 5/16/2008