2007 Speedfax Product Catalog
Back to Speedfax home page
Section 13—Switchgear Catalog Page Number File Size
Medium Voltage Equipment 13-2 to 13-23 1.5Mb
5-15 kV GM-SG and 38 kV GM38 Metal-Clad Switchgear 13-2 to 13-15 1.0Mb
38 kV GIS Metal-Clad Switchgear 13-16 233Kb
5-15-27 kV SIMOSEC Metal-Enclosed Load Interrupter Switchgear 13-17 209Kb
MV Controllers (MVC) up to 7.2 kV
Reduced Voltage Starters (FVNR, RVPR, RVAT) 13-18 to 13-19 296Kb
Solid State Reduced Voltage Starter (SSRV) 13-19 235Kb
Motor Protection Options 13-20 to 13-22 405Kb
Arc Flash Solutions
SARRACS Remote Breaker Racking 13-23 241Kb
Remote Circuit Breaker Controller System 13-23 241Kb
Power Switching Centers 13-24 132Kb
Standard Design Air Insulated 13-24 132Kb
5-15-27 kV SIMOSEC Metal-Enclosed Load Interrupter Switchgear 13-24 132Kb
Protective Relays & SCADA Systems 13-25 to 13-30 422Kb
SCADA/Substation Automation 13-25 248Kb
SIPROTEC Protective Relays 13-26 to 13-30 282Kb
Replacement Breakers & Retrofit Products 13-31 to 13-32 260Kb
Medium Voltage Replacement Circuit Breakers 13-31 200Kb
Safety Racking Solutions 13-32 298Kb
Field Services 13-33 to 13-36 346Kb
Start-up/Commissioning/Engineer-by-the-Day Services 13-33 to 13-34 266Kb
Power System Studies 13-35 232Kb
Arc Flash Study 13-36 222Kb
Secondary Unit Substations 13-37 to 13-41 660Kb
Overview 13-37 342Kb
Transformers (See Transformer Section 7)
Dry Type 13-38 314Kb
Liquid Filled Type 13-39 237Kb
Transition Sections 13-40 331Kb
Switchboard Secondary (See Switchboard Section 12) 13-41 74Kb
Switchgear Secondary (See Low Voltage Switchgear) 13-41 74Kb
Low Voltage Switchgear 13-42 to 13-53 1.2Mb
Type WL Low Voltage Metal-Enclosed Switchgear 13-42 to 13-48 914Kb
Options 13-45 255Kb
Type WL Circuit Breakers
Rogowski Coil CT Technology 13-49 190Kb
Electronic Trip Units 13-49 to 13-50 248Kb
WL Communication Overview 13-51 211Kb
Arc Flash Solutions 13-52 to 13-53 462Kb