2008 Speedfax Product Catalog
Section 6—Molded Case Circuit Breakers Catalog Page Number File Size
What’s New in Circuit Breakers 6-2 to 6-3 210Kb
Federal Specifications Classification 6-4 171Kb
Catalog Numbering System 6-5 to 6-7 182Kb
Reference Guides 6-8 to 6-17 522Kb
Panelboard Mounting 240V Circuit Breakers 6-18 to 6-19 319Kb
Special Application Panelboard Mounting 240V Circuit Breakers 6-20 143Kb
BQD 100A Frame 480/277V Circuit Breakers 6-21 253Kb
NGB 125A Frame Panelboard 480/277V Breaker and Internal Accessories 6-22 to 6-23 234Kb
EB 125A Frame Panelboard Mounting 480V Breaker and Internal Accessories 6-24 to 6-25 283Kb
Lug-In/Lug-Out 240V Breakers w/INSTA-WIRE 6-26 229Kb
BQXD DIN Rail Mounted 240V Circuit Breakers 6-27 232Kb
QJ 225A Frame 6-28 207Kb
CQD 100A Frame 6-29 242Kb
NGG 125A Frame 6-30 249Kb
Internal Accessories for CQD100A and NGG 125A Circuit Breakers 6-31 153Kb
EG 125A Frame Circuit Breakers and Internal Accessories 6-32 to 6-33 360Kb
Sentron Thermal Mag and Electronic Circuit Breakers
ED 125A Frame and Internal Accessories 6-34 to 6-36 317Kb
FD 250A Frame and Internal Accessories 6-37 to 6-39 327Kb
JD/SJD 400A Frame and Internal Accessories 6-40 to 6-43 402Kb
LD/SLD 600A Frame and Internal Accessories 6-44 to 6-47 399Kb
LMD 800A Frame and Internal Accessories 6-48 to 6-50 252Kb
MD/SMD 800A Frame and Internal Accessories 6-51 to 6-54 367Kb
ND/SND 1200A Frame and Internal Accessories 6-55 to 6-58 370Kb
PD/SPD 1600A Frame and Internal Accessories 6-59 to 6-61 336Kb
RD 2000A Frame and Internal Accessories 6-62 to 6-63 296Kb
STD 3200A Frame and Internal Accessories 6-64 to 6-65 264Kb
Magnetic Trip Only—ETI Motor Circuit Protector 6-66 to 6-68 263Kb
Adjustable Instantaneous Magnetic Trip Settings 6-69 to 6-71 269Kb
Molded Case Switch—Circuit Disconnect 6-72 140Kb
Sensitrip III Digital Solid State Sentron Series 6-73 to 6-74 296Kb
WL Power Circuit Breakers—Insulated Case Circuit Breakers 6-75 to 6-78 332Kb
Electronic and Communications Accessories 6-79 to 6-80 318Kb
Lug Information 6-81 to 6-83 157Kb
Breaker Modifications 6-84 178Kb
Internal Accessories—Feature Combinations 6-85 194Kb
External Accessories 6-86 to 6-91 660Kb
VL Thermal Mag and Electronic Circuit Breakers
Overview 6-92 to 6-95 320Kb
DG 150A Frame and Internal Accessories 6-96 to 6-99 556Kb
FG 250A Frame and Internal Accessories 6-100 to 6-103 384Kb
JG 400A Frame and Internal Accessories 6-104 to 6-107 589Kb
LG 600A Frame and Internal Accessories 6-108 to 6-111 367Kb
MG 800A Frame and Internal Accessories 6-112 to 6-115 414Kb
NG 1200A Frame and Internal Accessories 6-116 to 6-119 384Kb
PG 1600A Frame and Internal Accessories 6-120 to 6-122 370Kb
Molded Case Switch 6-123 156Kb
Molded Case Protector 6-124 109Kb
600 Volt DC Circuit Breakers 6-124A
External Accessories 6-125 to 6-139 1.8Mb
Accessory Locations 6-140 126Kb
Suffix for Internal Accessories 6-141 143Kb
Technical Data 6-142 to 6-143 217Kb
Unusual Operating Conditions 6-144 to 6-145 287Kb
General Technical
Series Short Circuit Ratings 6-146 to 6-154 287Kb
Unusual Operating Conditions 6-155 to 6-156 244Kb
IEC 947—2 AC Interrupting Ratings 6-157 166Kb
Typical Specifications 6-158 170Kb
Superseded Circuit Breakers 6-159 to 6-161 158Kb
Revised Pages 4/06/2009