| 2008 Speedfax Product Catalog | |||||
| Section 5—Enclosed Circuit Breakers | Catalog Page Number | File Size | |||
| Enclosure Types | 5-2 | 255Kb | |||
| Complete Assemblies | |||||
| Molded Case Circuit Breakers | 5-3 to 5-6 | 517Kb | |||
| Enclosed Molded Case Switches | 5-7 | 178Kb | |||
| Enclosures | |||||
| Type 1, Selection | 5-8 | 218Kb | |||
| Type 1, Dimensions | 5-9 | 186Kb | |||
| Type 3R, Selection | 5-10 | 516Kb | |||
| Type 3R, Dimensions | 5-11 | 196Kb | |||
| Types 4, 4X, 7 and 9, Selection/Dimensions | 5-12 | 226Kb | |||
| Types 5, 12 and 12K, Selection/Dimensions | 5-13 | 561Kb | |||
| Knockout and Hub Data | 5-14 | 271Kb | |||
| Revised Pages 4/06/2009 | |||||