2007 Speedfax Product Catalog
Section 3—Safety Switches
Catalog Page Number
File Size
Safety Switch Guide Form Specifications
3-2
191Kb
Feature Comparison
3-3
202Kb
Enclosure Types
3-4
223Kb
Catalog Numbering System
3-5
131Kb
General Duty Safety Switches
Plug Fuse Enclosed Type, 120/240V Fusible—Selection
3-6
120Kb
60A Special Application Type, 240V Non-Fusible—Selection
3-6
120Kb
General Duty Switches—Features
3-7
408Kb
240V Fusible and Non-Fusible—Selection
3-8
225Kb
Heavy Duty Safety Switches
Heavy Duty Switches—Features
3-9
348Kb
240V Fusible—Selection
3-10
266Kb
600V Fusible—Selection
3-11
250Kb
600V Non-Fusible—Selection
3-12
232Kb
Type 4/4X and 12 with Viewing Window—Selection
3-13
200Kb
Special Applications Safety Switches
4-Pole and 6-Pole—Selection
3-14
257Kb
Interlocked Receptacle—Selection
3-15
202Kb
Non-Metallic—Selection
3-16
204Kb
Accessories—General and Heavy Duty Switches
Class R Fuse Clips
3-17
209Kb
Class J Fusing
3-17
209Kb
Class T Fuse Adapter Kits
3-17
209Kb
Neutral Kits
3-17
209Kb
200% Neutral Kits
3-17
209Kb
Auxiliary Contacts
3-18
178Kb
Fuse Puller Kits
3-18
178Kb
Copper Lug Kits
3-19
159Kb
Equipment Ground Kits
3-19
159Kb
Isolated Ground Kits
3-19
159Kb
Interchangeable Hubs
3-20
227Kb
Compression Lug, Neutral Barrier Kits
3-20
227Kb
Lugs and Wire Ranges
3-20
227Kb
Multiple Padlocks
3-20
227Kb
Kirk-Key Interlocks
3-20
227Kb
Dimensions and Weights
General and Heavy Duty Switches
3-21 to 3-24
291Kb
Type 1 and 3R Knockout Diagrams
3-25 to 3-26
325Kb
Non-Metallic and Receptacle Switch Dimensions
3-27
282Kb
4-Pole and 6-Pole Switch Dimensions
3-28
222Kb
Double-Throw Switches
Selection
3-29 to 3-30
269Kb
Dimensions
3-31
188Kb
Enclosed Rotary Disconnect Switches
3-32 to 3-33
160Kb
VBII Safety Switch Replacement Parts
3-34
164Kb
Revised Pages 12/21/2007