2007 Speedfax Product Catalog
Section 2—Meter Centers Catalog Page Number File Size
Single and Multiple Meter Sockets
General Information 2-2 259Kb
Bypass Type Meter Sockets 2-3 178Kb
Residential Meter Sockets 2-4 to 2-6 299Kb
Commercial Meter Sockets 2-7 to 2-9 319Kb
Accessories—Selection 2-10 197Kb
Knockout Diagrams 2-11 to 2-17 678Kb
Meter Main and Meter Load Center Combinations
Catalog Number Logic 2-18 100Kb
Surface Mount Meter Mains, 1ø, 3-Wire 120/240V AC 2-19 to 2-21 225Kb
EUSERC-Approved Meter-Main & Meter-Load Centers 100 – 200A 2-22 143Kb
EUSERC-Approved Meter-Load Centers 200 – 225A 2-23 212Kb
EUSERC-Approved Meter-Load Centers 250A 2-24 232Kb
EUSERC-Approved Meter-Load Centers 300 – 400A 2-25 281Kb
Electricenter Accessories 2-26 184Kb
Dimensions, Wiring Schematics, Knockout Codes 2-27 to 2-37 7.5Mb
Modular Metering
Residential and Commercial 2-38 to 2-39 359Kb
Series Ratings Chart 2-40 162Kb
Service Entrance Modules—Selection 2-41 to 2-43 205Kb
Residential Meter Modules—Ring and Ringless Style 2-44 to 2-45 284Kb
Commercial Meter Modules 2-46 to 2-51 544Kb
Wiring and Knockout Diagrams 2-52 to 2-69 6.6Mb
Uni-Pak Meter Centers
General Information 2-70 218Kb
Ring Style Meter Centers (100,000A IR) 2-71 146Kb
Ringless Style Meter Centers (100,000A IR) 2-72 153Kb
Ring Style Meter Centers Lever Bypass 2-73 253Kb
Uni-Pak Accessories 2-74 124Kb
Wiring Diagrams—125A, 200A 2-75 209Kb
Knockout Diagrams 2-76 to 2-80 1.7Mb
Modular and Uni-Pak Metering Accessories 2-81 151Kb
Modular Metering Replacement Parts Kits 2-82 103Kb
Modular Meter Lug Data & Bus Duct Units 2-83 199Kb
EUSERC—Commercial Type By Meter Main Combinations 2-84 199Kb
EUSERC—Commercial Type By Load Center Combinations 2-85 190Kb
EUSERC—Wiring Diagrams 2-86 142Kb
EUSERC—Dimensions & Knockout Diagrams 2-87 195Kb
Revised Pages 12/21/2007