| UL and CSA File Numbers and Guide Card Numbers |
Siemens control equipment is designed, manufactured and tested in accordance with the relevant UL and CSA standards as listed in the table below. Where available, click on the hyperlink to open the certification record.
1) ULC listing for Canada, instead of CSA certification
2) ULC recognition for Canada, instead of CSA certification.
| Equipment | CSA Guide
No.
|
UL-listed | UL-recognized | |||||||
|
|
|
|
|
|||||||
| Guide No. | File No. | Guide No. | Guide No. | File No. | Guide No. | Guide No. | File No. | |||
| 3LD2 disconnect switches | 1) | 1) | NLRV | NLRV7 | E47705 | – | – | – | ||
| 3RA11/12 combination starters | Class 3211 05 | LR 12730 | NLDX | – | E31519 | – | – | – | ||
| 3RA13 reversing contactors | Class 3211 04 | LR 12730 | NLDX | – | E31519 | NLDX2 | – | E31519 | ||
| 3RB10 solid-state overload relay | Class 5211 03 | LR 6535 | NKCR | NKCR7 | E22655 | – | – | – | ||
| 3RB12 solid-state overload relay | Class 3200 03 | LR 12730 | NKCR | NKCR7 | E44653 | – | – | – | ||
| 3RF2 solid-state relays & contactors | Class 3211 07 | LR 12730 | NMFT | NMFT7 | E143112 | – | – | – | ||
| 3RH control relays | Class 3211 03 | LR 12730 | NKCR | NKCR7 | E44653 | NKCR2 | – | E44653 | ||
| 3RN1 thermistor motor protection | Class 3211 03 | LR 12730 | NKCR | NKCR7 | E44653 | – | – | – | ||
| 3RP1 electronic time-delay relay | Class 3211 03 | LR 12730 | NKCR | NKCR7 | E44653 | – | – | – | ||
| 3RS10/11 temperature monitoring relay | – | – | NKCR | – | E44653 | – | – | – | ||
| 3RS17 interface converter | 1) | 1) | NKCR | NKCR7 | E44653 | – | – | – | ||
| 3RT, 3TF6 contactors | Class 3211 04 | LR 12730 | NLDX | NLDX7 | E31519 | NLDX2 | – | E31519 | ||
| 3RU11 thermal overload relay | Class 3211 03 | LR12730 | NKCR | NKCR7 | E44653 | – | – | – | ||
| 3RV1 Motor starter protectors as self-protected controller (Type E) | Class 3211 05 | LR12730 | NLRV |
NLRV7 |
E47705 |
NLRV2 |
– | E47705 |
||
| Class 3211 08 | LR 12730 | NKJH | NKJH7 | E156943 | ||||||
| 3RW30/31 Soft starters | Class 3211 06 | LR 12730 | NMFT | NMFT7 | E143112 | – | – | – | ||
| 3RW40/44 Soft starters | Class 3211 06 | – | – | – | E 68456 | – | – | – | ||
| 3SB3 pushbuttons and indicator lights | Class 3211 03 | LR 12730 | NKCR | NKCR7 | E44653 | NKCR2 | – | E44653 | ||
| 3SE2, 3SE3 limit switches (momentary-contact) | Class 3211 03 | LR 12730 | NKCR | NKCR7 | E44653 | NKCR2 | NKCR8 | E44653 | ||
| 3SE7 rope pull switches | 1) | 1) | NKCR | NKCR7 | E44653 | – | – | – | ||
| 3TC DC Contactors | – | – | – | – | – | NLDX2 | – | E79773 | ||
| 3TG10 power relay | 1) | 1) | NLDX | NLDX7 | E31519 | – | – | – | ||
| 3TK28 safety relay | 1) | 1) | NKCR | NKCR7 | E44653 | – | – | – | ||
| 3TX7 surge suppressors | Class 3211 03 | LR 12730 | – | – | – | NKCR2 | NKCR8 | E31519 | ||
| 3TX70 coupling devices | Class 2211 03 | LR 12730 | NKLR | – | E44653 | NKCR2 | – | E44653 | ||
| 3TX71 plug-in relays | – | – | – | – | – | – | – | E14900 | ||
| 3TX71 sockets | – | – | – | – | – | – | – | E196786 | ||
| 3UG monitoring relay | 1) | 1) | NRNT | NRNT7 | E44653 | – | – | – | ||
| 5SX2 supplementary protectors | Class 3211 | LR 93659 | – | – | – | QVNU2 | – | E116386 | ||
| 5SY4 supplementary protectors | 2) | 2) | – | – | – | QVNU2 | QVNU8 | E116386 | ||
| 6EP1 DC power supplies | 1) | 1) | NRAQ | NRAQ7 | E143289 | – | – | – | ||
| 7PV time-delay relay | Class 2211 03 | LR 12730 | – | – | – | NRNT2 | NRNT8 | E44653 | ||
| 8US1 busbar adapter system | 2) | 2) | – | – | – | NMTR2 | NMTR8 | E148698 | ||
| 8WA Terminal blocks | Class 3211 | LR 50181 | – | – | – | XCFR2 | – | E80027 | ||
| 11, 12 manual switches | Class 3211 05 | LR 6535 | NLVR | NLRV7 | E10590 | – | – | – | ||
| 14, 22, 30, 36, 40, 43, 83 starters & contactors | Class 3211 04 | LR 6535 | NLDX | NLDX7 | E14900 | – | – | – | ||
| 16, 41, 42, 45 definite purpose controls | Class 3211 | LR 6535 | – | – | – | NLDX2 | – | E14900 | ||
| 17, 18, 25, 26, 32, 37, 84 combination starters | Class 3211 04 | LR 6535 | NKJH | NKJH7 | E185287 | – | – | – | ||
| 48, 958, 958L overload relays | Class 3211 03 | LR 6535 | NKCR | NKCR7 | E22655 | NKCR2 | NKCR8 | E22655 | ||
| 49 field kits | Class 3211 02 | LR 6535 | NLDX | NLDX7 | E14900 | NLDX2 | NLDX8 | E14900 | ||
| 50 standard duty pilot devices | Class 3211 | LR 6535 | NKCR | – | E22655 | – | – | – | ||
| 51 hazardous location pilot devices | Class 3218 | LR 23889 | NOIV | – | E39935 | – | – | – | ||
| 52 30 mm pilot devices | Class 3211 | LR 6535 | NKCR | – | E22655 | NKCR2 | – | E22655 | ||
| 85, 87, 88 pump control panels | Class 3211 04 | LR 6535 | NKJH | NKJH7 | E185287 | – | – | – | ||
| 97 current sensitive relays | Class 3211 03 | LR 6535 | NKCR | NKCR7 | E22655 | – | – | – | ||
| AS-Interface components for control circuits, e.g. AS-Interface modules, gateways | Class 3211 03 | LR 12730 | NKCR | NKCR7 | E44653 | – | – | – | ||
| AS-Interface components for power circuits, e.g. AS-Interface motor starters, PROFIBUS motor starters (ET200X) | Class 3211 04 | LR 12730 | NLDX | NLDX7 | E31519 | – | – | – | ||
| C, E, F, H, J, M, N, P, R circuit breakers | – | – | – | – | – | – | – | E10848 | ||
| CLM lighting contactors | ||||||||||
| CM combination lighting contactors | ||||||||||
| LE lighting contactors | NRNT | NRNT7 | E27683 | |||||||
| MMS & MRS manual switches | ||||||||||
| MT & MTG control power transformers | ||||||||||
| SB circuit breakers | – | – | DIVQ | – | E9896 | – | – | – | ||
| SMF manual starters | ||||||||||