| Section 19 - Appendix - General Information | Catalog Page Number | File Size | ||
| Section 19 in one pdf file | 19/1–19/18 | 2.9Mb | ||
| UL and CSA file and guide numbers | 19/2 | 48Kb | ||
| On-line References for Industrial Control Products | 19/3 | 110Kb | ||
| General Information | ||||
| NEMA enclosure descriptions | 19/4 | 120Kb | ||
| IEC enclosure descriptions | 19/5 | 239Kb | ||
| IEC contactor utilization categories | 19/6 | 25Kb | ||
| Control circuit classifications | 19/7 | 236Kb | ||
| Ampere ratings for 3 phase AC induction motors | 19/8 | 32Kb | ||
| Metric to US conversions | 19/9 | 239Kb | ||
| Electical formulas and grounding requirements | 19/10 | 416Kb | ||
| NEMA and IEC terminal markings | 19/11 | 678Kb | ||
| Electrical symbols | 19/12 | 559Kb | ||
| Control circuit schematics | 19/13 | 723Kb | ||
| Control circuit schematics and wiring diagrams | 19/14 | 542Kb | ||
| Pilot control | 19/15 | 760Kb | ||
| International Control Equipment | ||||
| Quick reference list | 19/16 | 41Kb | ||
| Spring Loaded Terminal Technique | 19/17 | 273Kb | ||
| Standard Terms & Conditions of Sale | 19/18 | 41Kb |