Section 8 - General Purpose Control Catalog Page Number File Size
Section 8 in one pdf file 8/1–8/162 23.3Mb
What’s New 8/3 294Kb
Product Overview 8/4 305Kb
NEMA & General Purpose Control
Manual Control
Fractional HP Starters, Class SMF 8/5–8/6 212Kb
Switches, Class MMS and MRS 8/7–8/8 226Kb
Starters and Switches, Class 11 - 3RV 8/9–8/10 306Kb
NEMA Control
Catalog Numbering System 8/11 125Kb
Non-Combination Starters Features and Benefits 8/12–8/13 357Kb
Non-Reversing Starters, Class 14 8/14–8/16 336Kb
Combination Starters Features and Benefits 8/17 182Kb
Combination Starters, Class 17 and 18 8/18–8/26 827Kb
Reversing Starters, Class 22 8/27–8/28 265Kb
Combination Reversing Starters, Class 25 and 26 8/29–8/30 269Kb
Two Speed Starters Features and Benefits 8/31 145Kb
Two Speed Starters, Class 30 8/32–8/35 451Kb
Combination Two Speed Starters, Class 32 8/36–8/43 784Kb
Non-Reversing Contactors, Class 40 8/44–8/45 252Kb
Vacuum Contactors, Class 40 8/45 173Kb
Reversing Contactors, Class 43 8/46 80Kb
Overload Relays, Class 48, 958 and 3RB20 8/47–8/51 570Kb
Duplex Controllers
Features and Benefits 8/52 93Kb
Non Combination, Class 83 8/53 169Kb
Combination, Class 84 8/54–8/55 238Kb
Class 87 and 88 Features and Benefits 8/57–8/58 247Kb
Full-Voltage Type, Class 87 8/59–8/60 216Kb
Vacuum Starter Type, Class 87 8/61 116Kb
Reduced-Voltage Type, Class 88 8/62–8/63 187Kb
Reduced Voltage Control
Reduced Voltage Features and Benefits 8/64 146Kb
Auto Transformer Starters, Class 36 and 37 8/65 171Kb
Part Winding Starters, Class 36 and 37 8/66 71Kb
Wye Delta Open Transition, Class 36 and 37 8/67 169Kb
Wye Delta Closed Transition, Class 36 and 37 8/68 54Kb
Lighting Control
Electrically Held Contactors, Class LE 8/69–8/71 380Kb
Mechanically Held Contactors, Class CLM 8/72–8/74 299Kb
Control Power Transformers
Domestic and International (UL, CSA and CE), Class MT and MTG 8/75–8/79 671Kb
Modifications and Drawings
Field Modification Kits 8/80–8/90 1.3Mb
Enclosure Kits 8/91–8/94 279Kb
Factory Modifications 8/95–8/99 307Kb
Dimensions 8/100–8/129 6.4Mb
Wiring Diagrams 8/130–8/149 2.5Mb
Heater Tables and Replacement Parts
Overload Relay Heater Tables 8/150–8/156 367Kb
NEMA Coils and Contact Kits 8/157–8/158 272Kb
Coil VA Ratings and Overload Relays 8/159 120Kb
Lighting Contactor Parts and Kits 8/160–8/161 224Kb
Replacement Handle Assemblies and Disconnect Mechanisms 8/161-8/162 39Kb