| Section 7 - Solid-State Switching Devices | Catalog Page Number | File Size | |||
| Section 7 in one pdf file | 7/1–7/80 | 8.7Mb | |||
| Introduction | 7/2 | 65Kb | |||
| Solid-state switching devices | |||||
| General data | 7/3–7/4 | 180Kb | |||
| Solid-state switching devices for resistive loads | |||||
| General data | 7/5–7/7 | 200Kb | |||
| Solid-state relays | |||||
| 3RF21 solid-state relays, single-phase, 22.5 mm | 7/8 | 44Kb | |||
| 3RF20 solid-state relays, single-phase, 45 mm | 7/9 | 113Kb | |||
| 3RF22 solid-state relays, three-phase, 45 mm | 7/10 | 45Kb | |||
| Solid-state contactors | |||||
| General data | 7/11 | 136Kb | |||
| 3RF23 solid-state contactors, single-phase | 7/12–7/13 | 153Kb | |||
| 3RF24 solid-state contactors, 3-phase | 7/14 | 42Kb | |||
| Solid-state switching devices for switching motors | |||||
| Solid-state contactors | |||||
| General data | 7/15 | 118Kb | |||
| 3RF24 solid-state contactors, 3-phase | 7/16 | 46Kb | |||
| 3RF24 solid-state reversing contactors, 3-phase | 7/17 | 113Kb | |||
| 3RF29 Function modules | |||||
| General data | 7/18–7/22 | 323Kb | |||
| Converters | 7/23 | 119Kb | |||
| Load monitoring | 7/24 | 45Kb | |||
| Heating current monitoring | 7/25 | 116Kb | |||
| Power controllers | 7/26 | 45Kb | |||
| Power regulators | 7/27–7/28 | 156Kb | |||
| Solid-state switching devices | |||||
| Technical data for resistive loads | |||||
| Solid-state relays | |||||
| General data | 7/29 | 124Kb | |||
| 3RF21 solid-state relays, single-phase, 22.5 mm | 7/30–7/32 | 209Kb | |||
| 3RF20 solid-state relays, single-phase, 45 mm | 7/33–7/34 | 165Kb | |||
| 3RF22 solid-state relays, three-phase, 45 mm | 7/54–7/55 | 164Kb | |||
| Solid-state contactors | |||||
| 3RF23 solid-state contactors, single-phase | 7/35–7/40 | 343Kb | |||
| 3RF29 Function modules | |||||
| Converters, load monitors, power controller, heating current monitors | 7/41–7/42 | 166Kb | |||
| Power control regulators | 7/43 | 126Kb | |||
| Project planning aids | 7/44–7/53 | 1.2Mb | |||
| Technical data for switching motors | |||||
| Solid-state contactors | |||||
| 3RF24 solid-state contactors, three-phase | 7/56–7/60 | 306Kb | |||
| 3RF24 solid-state reversing contactors, three-phase | 7/61–7/63 | 209Kb | |||
| Project planning aids | 7/64–7/80 | 1.1Mb | |||