| Section 18 - Switches | Page Number | File Size | |||
| Heavy Duty Safety Switches | |||||
| Safety Switch Features | 18/2 | 342Kb | |||
| Selection, 240V Fusible | 18/3 | 393Kb | |||
| Selection, 600V Fusible | 18/4 | 312Kb | |||
| Selection, 600V Non-Fusible | 18/5 | 360Kb | |||
| Selection Window Switches | 18/6 | 241Kb | |||
| Selection 4 & 6 Pole Switches | 18/7 | 776Kb | |||
| Selection Receptacle Switches | 18/8 | 244Kb | |||
| Selection Non-Metallic Switches | 18/9 | 327Kb | |||
| Accessories | 18/10 to 18/13 | 493Kb | |||
| Enclosed Rotary Switches | 18/14 to 18/15 | 370Kb | |||
| Disconnect Switches | |||||
| Compact UL508 Non-Fusible | 18/16 to 18/18 | 489Kb | |||
| Type VBII UL98 Fusible | 18/19 to 18/23 | 954Kb | |||
| Type MCS UL98 Fusible | 18/24 to 18/25 | 395Kb | |||
| Compact Fusible Type CFS | 18/26 to 18/29 | 446Kb |