| Section 16 - Control Circuit Protection | Page Number | File Size | |||
| 5SJ4 Branch Circuit Protectors | |||||
| 5SJ4 | |||||
| Selection and ordering data | |||||
| 1-pole up to 63A | 16/4 | 209Kb | |||
| General Data | 16/3 | 198Kb | |||
| Tripping Characteristics | 16/2 | 333Kb | |||
| Dimension Drawings | 16/23 | 348Kb | |||
| Technical data | 16/5 | 230Kb | |||
| 5SY4 Supplementary Protectors | |||||
| 5SY4 | |||||
| Selection and ordering data | |||||
| 1-pole, 1-pole+ N, and 2-pole up to 63A | 16/8 | 353Kb | |||
| 3-pole, 3-pole+ N, and 4-pole up to 63A | 16/9 | 427Kb | |||
| Additional Components | 16/12 to 16/13 | 206Kb | |||
| Accessories | 16/14 to 16/15 | 164Kb | |||
| General Data | 16/6 to 6/7 | 205Kb | |||
| Tripping Characteristics | 16/2 | 333Kb | |||
| Dimension Drawings | 16/23 | 348Kb | |||
| Technical data | 16/20 to 16/22 | 278Kb | |||
| 5SP Supplementary Protectors | |||||
| 5SP | |||||
| Selection and ordering data | |||||
| 1-pole, 2-pole, 3-pole and 4-pole up to 125A | 16/10 | 205Kb | |||
| Additional Components | 16/12 to 16/13 | 206Kb | |||
| Accessories | 16/15 | 238Kb | |||
| General Data | 16/6 | 243Kb | |||
| Tripping Characteristics | 16/2 | 333Kb | |||
| Dimension Drawings | 16/23 | 348Kb | |||
| Technical data | 16/20 to 16/22 | 278Kb | |||
| AC/DC Product Range 5SY5 Supplementary Protectors | |||||
| 5SY5 | |||||
| Selection and ordering data | |||||
| 1-pole and 2-pole up to 63A | 16/11 | 268Kb | |||
| Additional Components | 16/12 to 16/13 | 206Kb | |||
| Accessories | 16/14 to 16/15 | 164Kb | |||
| General Data | 16/6 | 243Kb | |||
| Tripping Characteristics | 16/2 | 333Kb | |||
| Dimension Drawings | 16/23 | 348Kb | |||
| Technical data | 16/20 to 16/22 | 278Kb | |||
| 5SX2 Supplementary Protectors | |||||
| 5SX2 | |||||
| Selection and ordering data | |||||
| 1-pole and 2-pole up to 63A | 16/16 | 265Kb | |||
| 3-pole up to 63A | 16/17 | 276Kb | |||
| Additional Components | 16/18 | 209Kb | |||
| Accessories | 16/19 | 303Kb | |||
| General Data | 16/6 | 243Kb | |||
| Tripping Characteristics | 16/2 | 333Kb | |||
| Dimension Drawings | 16/23 | 348Kb | |||
| Technical data | 16/20 to 16/22 | 278Kb | |||
| 3NW7 Cylindrical Fuse Holders | |||||
| 3NW7 and 3NC10 | |||||
| Selection and ordering data | |||||
| 3NW7 | |||||
| 1-, 1+ N, 2- and 3-, 3+ N and 4-poles up to 100A | 16/25 | 385Kb | |||
| 3NC10 | |||||
| 1-pole, 2-pole and 3-pole up to 30A | 16/28 | 201Kb | |||
| General Data | 16/24, 16/28 | 207Kb | |||
| Dimension Drawings | 16/27 to 16/28 | 438Kb | |||
| Technical data | 16/26, 16/28 | 291Kb | |||