| Section 15 - Micro Automation & SITOP Power Supplies |
Page Number |
File Size |
|
|
|
|
|
|
|
| SIMATIC S7-200 |
|
|
|
|
|
| Introduction |
|
15/2 |
|
159Kb |
|
| Central Processing Units |
|
|
|
|
|
| CPU 221, 222, 224, 224 XP, 226 |
|
15/3 to 15/4 |
|
503Kb |
|
| Digital Modules |
|
|
|
|
|
| EM 221, EM 222, EM 223 |
|
15/5 |
|
304Kb |
|
| Analog Modules |
|
|
|
|
|
| EM 231, EM 232, EM 235 |
|
15/6 |
|
296Kb |
|
| Function/Communication
Modules |
|
|
|
|
|
| EM 253, EM 241, EM 277 |
|
15/7 |
|
359Kb |
|
| Communication Modules |
|
|
|
|
|
| CP 243-2, CP 243-1, CP 243-1IT |
|
15/8 |
|
369Kb |
|
| Ethernet Infrastructure
Components |
|
|
|
|
|
| X005, X108, X208, FC RJ45 Plugs, FC Cables |
|
15/9 |
|
393Kb |
|
| Human Machine Interface |
|
|
|
|
|
| TD 100C, TD 200, TD 200C |
|
15/10 |
|
2.3Mb |
|
| TP 177micro, OP 73micro |
|
15/11 |
|
422Kb |
|
|
|
|
|
|
|
| LOGO! Logic Module |
|
|
|
|
|
| Introduction |
|
15/12 |
|
150Kb |
|
| LOGO! modular basic
variants |
|
|
|
|
|
| LOGO! 24, 12/24RC, 24RC, 230RC |
|
15/13 |
|
348Kb |
|
| LOGO! modular pure
variants |
|
|
|
|
|
| LOGO! 24o, 12/24RCo, 24RCo, 230RCo |
|
15/14 |
|
290Kb |
|
| LOGO! modular expansion
modules |
|
|
|
|
|
| LOGO! DM8 24, DM8 12/24R, DM8 24R, DM8 230R |
|
15/15 |
|
1018Kb |
|
| LOGO! DM16 24, DM16 24R, DM16 230R |
|
15/15 |
|
1018Kb |
|
| LOGO! AM2, AM2 PT100, AM2 AQ |
|
15/15 |
|
1018Kb |
|
| LOGO! modular
communication modules |
|
|
|
|
|
| LOGO! CM EIB KNX, CM AS-Interface |
|
15/16 |
|
237Kb |
|
| LOGO! Contact |
|
15/17 |
|
212Kb |
|
| LOGO! Software |
|
15/18 |
|
204Kb |
|
|
|
|
|
|
|
| SITOP Power Supplies |
|
|
|
|
|
| Introduction |
|
15/19 |
|
658Kb |
|
| 5V, 12V, 15V, 24V DC
Power Supplies, Single-Phase |
|
|
|
|
|
| 10-100 watts |
|
15/20 to 15/21 |
|
361Kb |
|
| 24V DC Power Supplies,
Single-Phase |
|
|
|
|
|
| 120-960 watts |
|
15/21 to 15/22 |
|
457Kb |
|
| 24V DC Power Supplies,
Three-Phase |
|
|
|
|
|
| 120-960 watts |
|
15/22 |
|
311Kb |
|
| Power Security Add On
Modules |
|
|
|
|
|
| Signaling Module, Buffer Module, Redundancy Module |
|
15/22 |
|
311Kb |
|
| Diagnosis Module SITOP Select |
|
15/23 |
|
203Kb |
|
| 24V DC UPS |
|
|
|
|
|
| 100-960 watts |
|
15/24 |
|
286Kb |
|
|
|
|
|
|
|