Section 14 - AS-Interface Systems Page Number File Size
Overview 14/2 to 14/4 402Kb
Introduction
Transmission technology  14/5 382Kb
Configuration example  14/6 to 14/7 401Kb
Technical specifications  14/8 140Kb
A/B technique  14/9 to 14/10 432Kb
AS-Interface Safety at work
Introduction  14/11 422Kb
AS-Interface safety monitors  14/12 to 14/14 504Kb
AS-Interface safe compact modules  14/15 to 14/18 617Kb
AS-Interface position switches  14/19 to 14/22 543Kb
AS-Interface cable-operated switches  14/23 376Kb
AS-Interface light curtains and Light arrays for Category 4  14/24 239Kb
AS-Interface laser scanner LS4  14/25 429Kb
AS-Interface EMERGENCY STOP pushbuttons  14/26 253Kb
Accessories  14/26 253Kb
AS-Interface Master
Masters for SIMATIC S7  14/27 398Kb
CP 142-2  14/27 to 14/28 459Kb
CP 243-2  14/29 to 14/30 424Kb
CP 343-2  14/31 to 14/32 422Kb
CP 343-2 P  14/33 to 14/34 456Kb
Link 20E  14/35 to 14/36 498Kb
Third party masters  14/37 302Kb
Link 20E-Advanced  14/38 258Kb
AS-Interface Slaves
I/O modules for operation in the field  14/39 106Kb
Introduction  14/39 to 14/41 634Kb
Digital I/O modules IP67 – K60  14/42 to 14/50 1.2Mb
Digital I/O modules IP68 / IP69K – K60R  14/51 to 14/55 867Kb
Digital I/O modules IP67 – K45  14/56 to 14/63 1Mb
Digital I/O modules IP67 – application modules  14/64 229Kb
Analog I/O modules IP67 – K60  14/65 to 14/69 968Kb
I/O modules for operation in IP20 control cabinet  14/70 80Kb
Introduction  14/70 to 14/71 636Kb
SlimLine  14/72 to 14/82 1.2Mb
F90 module  14/83 to 14/87 807Kb
Flat module  14/88 121Kb
AS-Interface Communication modules  14/89 to 14/92 593Kb
Counter modules  14/93 to 14/94 351Kb
Ground fault detection modules  14/95 to 14/97 637Kb
Overvoltage protection module  14/98 to 14/99 438Kb
AS-Interface motor starters and AS-Interface compact starters IP65 (400 V AC)  14/100 to 14/106 1.3Mb
ECOFAST motor and soft starter  14/107 323Kb
Load feeder modules IP20  14/108 to 14/111 727Kb
SIRIUS soft starters  14/112 242Kb
SIRIUS pushbuttons and indicator lights  14/113 257Kb
AS-Interface F-Adapter for EMERGENCY STOP command devices  14/113 257Kb
AS-Interface enclosure  14/114 to 14/115 315Kb
AS-Interface components for enclosures  14/116 to 14/117 345Kb
AS-Interface customized enclosures and front panel modules  14/118 to 14/126 1.4Mb
AS-Interface LED displays  14/127 260Kb
AS-Interface for LOGO!  14/128 223Kb
AS-Interface signal columns  See SEC 10
AS-Interface power supply units
Introduction  14/129 350Kb
Power supply units IP20  14/130 to 14/132 401Kb
Transmission media
AS-Interface shaped cable  14/133 to 14/134 369Kb
System components and accessories
Repeater/Extender  14/135 478Kb
Extension plug  14/136 to 14/138 724Kb
Addressing units  14/139 to 14/140 349Kb
Diagnostic units  14/141 to 14/142 625Kb
Miscellaneous accessories  14/143 353Kb
Brochures and Catalogs  14/144 267Kb