Section 10 - Pilot Devices Page Number File Size
Section Overview 10/2 to 10/3 1Mb
3SB2, 16mm Mounting Diameter Pilot Devices
Introduction 10/4 365Kb
Technical Specifications 10/5 341Kb
Complete Units 10/6 to 10/7 303Kb
Pushbuttons and Selector Switches 10/8 378Kb
Key-operated Switches and Indicator Lights 10/9 315Kb
Holders, Lampholders and Contact Blocks with Tabs 10/10 222Kb
Holders, Lampholders and Contact Blocks with Solder Pins 10/11 431Kb
Inserts, Legend Plates, and Accessories 10/12 to 10/16 704Kb
PCB Mounting Instructions 10/17 257Kb
Dimension Drawings 10/18 143Kb
Sirius 3SB3 22mm Mounting Diameter Pilot Devices
Introduction 10/19 to 10/20 509Kb
Technical Specifications 10/21 to 10/22 466Kb
3SB3 Metal Round
Complete Units 10/23 to 10/26 437Kb
Pushbuttons 10/27 to 10/28 783Kb
Emergency-stop Mushroom Pushbuttons 10/29 457Kb
Indicator Lights 10/30 160Kb
Selector Switches 10/31 to 10/33 423Kb
Key Operated Switches 10/34 to 10/36 435Kb
3SB3 Plastic Round
Complete Units 10/37 to 10/39 598Kb
Pushbuttons 10/40 to 10/41 348Kb
Emergency-stop Mushroom Pushbuttons 10/42 274Kb
Indicator Lights 10/43 201Kb
Selector Switches 10/44 240Kb
Key Operated Switches 10/45 to 10/47 480Kb
Joystick Switches 10/48 to 10/50 444Kb
Twin Pushbuttons 10/51 253Kb
3SB3 Plastic Square
Complete Units 10/52 to 10/53 307Kb
Pushbuttons 10/54 201Kb
Selector Switches 10/55 268Kb
Key Operated Switches 10/56 to 10/57 306Kb
Emergency-stop Mushroom Pushbuttons 10/58 225Kb
Indicator Lights 10/58 334Kb
3SB3 Special Key Operated Switches 10/59 to 10/60 334Kb
3SB3 Contact Block Position Chart for Selector Switches 10/61 280Kb
3SB3 Contact Blocks and Lampholders 10/62 to 10/65 772Kb
3SB3 Laser Inscription and Legend Plates 10/66 to 10/69 613Kb
3SB3 Accessories and Spare Parts 10/70 to 10/74 628Kb
Sirius 3SB3 22mm Enclosed Pushbutton Stations
Introduction 10/75 337Kb
Assembled Metal and Plastic Enclosures with Standard Devices 10/76 249Kb
Empty Enclosures, Contact Blocks and Lampholders 10/77 to 10/78 847Kb
Enclosure Accessories 10/79 222Kb
Enclosure Labeling with Inscription Plates 10/80 277Kb
Custom Order Pushbutton Stations 10/81 to 10/87 744Kb
Dimension Drawings 10/88 to 10/94 1.7Mb
Wiring Schematic for Landholders with Separate Lamp Test Function 10/95 404Kb
Sirius Complete Operating and Display Systems 10/96 to 10/97 453Kb
22mm Communication Capable Networked Products
As Interface Adapter for E-Stop 10/98 179Kb
Assembled Enclosures 10/99 to 10/101 253Kb
Field Assembled Components for Enclosures 10/102 69Kb
Custom Enclosures and Panel Modules 10/103 to 10/110 1149Kb
As-Interface LED's 10/111 235Kb
Class 50 Standard Duty Control Stations
Introduction 10/112 275Kb
Standard Duty Type 1 and 1B 10/113 to 10/117 682Kb
Heavy Duty Type 4 Stations 10/118 222Kb
Class 50 Accessories 10/119 to 10/120 338Kb
Class 51 NEMA Type 7/9 Hazardous Location Pilot Devices
Introduction 10/121 357Kb
Pushbutton and Push-pull Complete Units 10/122 232Kb
Indicator Lights 10/123 303Kb
Push to Test/Illuminated Pushbuttons 10/124 293Kb
Selector Switches 10/125 379Kb
Keyed Selector Switches 10/126 243Kb
Selector Switch Cam Selection Guide 10/127 230Kb
Stations and Enclosures 10/128 221Kb
Accessories 10/129 to 10/130 390Kb
Class 52 30.5mm Mounting Diameter Pilot Devices
Introduction 10/131 341Kb
Class 52 Oiltight N4/13
Complete Pushbutton Units 10/132 to 10/133 381Kb
Push-pull Mushroom Pushbuttons 10/134 190Kb
Selector Switch Complete Units 10/135 350Kb
Indicator Lights/Push to Test Lights/Illuminated Pushbuttons 10/136 to 10/137 379Kb
Pushbuttons and Push-pull Operators 10/138 190Kb
Selector Switch Operators 10/139 to 10/140 308Kb
Keyed Selector Switches 10/141 131Kb
Specialty Operators 10/142 169Kb
Class 52 Black Max N4/4X/13
Complete Units 10/143 320Kb
Push-pull Mushroom Pushbuttons 10/144 243Kb
Push-pull Operators 10/145 236Kb
Selector Switch Complete Units 10/146 222Kb
Indicator Lights/Push to Text 10/147 to 10/149 572Kb
Selector Switch Operators 10/150 281Kb
Cam Selection Chart for Selector Switches 10/151 to 10/152 325Kb
Contact Blocks 10/155 254Kb
Accessories and Spare parts 10/153 to 10/155 467Kb
Dimension Drawings 10/156 to 10/157 704Kb
Class 52 30.5mm Enclosed Pushbutton Stations
Assembled Enclosures with Standard Devices 10/158 to 10/159 473Kb
P30 Empty Enclosures Only 10/160 284Kb
Enclosure Legend Plates 10/161 316Kb
Enclosure Dimensions 10/162 365Kb
Sirius Signal Columns
Introduction 10/163 301Kb
Technical Specifications 10/164 349Kb
8WD42 10/165 320Kb
8WD44 10/166 to 10/167 375Kb
8WD53 10/168 272Kb
Dimension Drawings 10/169 to 10/171 625Kb