| Section
8 - NEMA & General Purpose Control |
|
Page Number |
File Size |
|
|
|
|
|
|
| What's New |
|
8/3 |
|
273Kb |
|
| Product Overview |
|
8/4 |
|
423Kb |
|
| Manual Control |
|
|
|
|
|
| Factional HP Starters, Class SMF |
|
8/5 to 8/6 |
|
323Kb |
|
| Switches, Class MMS and MRS |
|
8/7 to 8/8 |
|
346Kb |
|
| Starters and Switches, Class 11 - 3RV |
|
8/9 to 8/10 |
|
371Kb |
|
| NEMA Control |
|
|
|
|
|
| Catalog Numbering System |
|
8/11 |
|
237Kb |
|
| Features and Benefits |
|
8/12 to 8/13 |
|
371Kb |
|
| Non-Reversing Starters, Class 14 |
|
8/14 to 8/16 |
|
499Kb |
|
| Combination Starters Features and benefits |
|
8/17 |
|
345Kb |
|
| Combination Starters, Class 17 and 18 |
|
8/18 to 8/26 |
|
1.7Mb |
|
| Reversing Starters, Class 22 |
|
8/27 to 8/28 |
|
398Kb |
|
| Combination Reversing Starters, Class 25 and 26 |
|
8/29 to 8/30 |
|
526Kb |
|
| Two Speed Starters Features and Benefits |
|
8/31 |
|
362Kb |
|
| Two Speed Starters, Class 30 |
|
8/32 to 8/35 |
|
581Kb |
|
| Combination Two Speed Starters Class 32 |
|
8/36 to 8/43 |
|
1.4Mb |
|
| Non-Reversing Contactors, Class 40 |
|
8/44 to 8/45 |
|
354Kb |
|
| Vacuum Contactors, Class 40 |
|
8/45 |
|
329Kb |
|
| Reversing Contactors, Class 43 |
|
8/46 |
|
283Kb |
|
| Overload Relays, Class 48, 958, and 3RB10 |
|
8/47 to 8/49 |
|
611Kb |
|
| Current Sensitive Relays, Class 97 |
|
8/50 to 8/51 |
|
299Kb |
|
| Duplex Controllers |
|
|
|
|
|
| Features and Benefits |
|
8/52 |
|
188Kb |
|
| Non-Combination, Class 83 |
|
8/53 |
|
288Kb |
|
| Combination, Class 84 |
|
8/54 to 8/55 |
|
794Kb |
|
| Pump Control Panels |
|
|
|
|
|
| Features and Benefits |
|
8/56 to 8/57 |
|
328Kb |
|
| Full Voltage Type, Class 87 |
|
8/58 to 8/59 |
|
732Kb |
|
| Reduced-Voltage Type, Class 88 |
|
8/60 to 8/61 |
|
286Kb |
|
| Vacuum Starter Type, Class 87 |
|
8/62 |
|
200Kb |
|
| Reduced Voltage Control |
|
|
|
|
|
| Reduced Voltage Features and Benefits |
|
8/63 |
|
234Kb |
|
| Auto Transformer Starters, Class 36 and 37 |
|
8/64 |
|
281Kb |
|
| Part Winding Starters, Class 36 and 37 |
|
8/65 |
|
344Kb |
|
| Wye Delta Open Transition, Class 36 and 37 |
|
8/66 |
|
304Kb |
|
| Wye Delta Closed Transition, Class 36 & 37 |
|
8/67 |
|
349Kb |
|
| Lighting Control |
|
|
|
|
|
| Electrically Held Contactors, LE |
|
8/68 to 8/70 |
|
304Kb |
|
| Mechanically Held Contactors, CLM |
|
8/71 to 8/73 |
|
489Kb |
|
| Control Power Transformers |
|
|
|
|
|
| Domestic and International (UL, CSA and CE), Class MT and
MTG |
|
8/74 to 8/78 |
|
523Kb |
|
| Modifications and Drawings |
|
|
|
|
|
| Field Modification Kits |
|
8/79–8/89 |
|
1.3Mb |
|
| Enclosure Kits |
|
8/90–8/92 |
|
173Kb |
|
| Factory Modifications |
|
8/93–8/97 |
|
308Kb |
|
| Dimensions |
|
8/98–8/126 |
|
9.5Mb |
|
| Wiring Diagrams |
|
8/127–8/144 |
|
2.4Mb |
|
| Heater Tables and
Replacement Parts |
|
|
|
|
|
| Overload Relay Heater Tables |
|
8/145–8/151 |
|
386Kb |
|
| NEMA Coils |
|
8/152–8/153 |
|
158Kb |
|
| NEMA Contact Kits and Miscellaneous |
|
8/153 |
|
96Kb |
|
| Coil VA Ratings and Overload Relays |
|
8/154 |
|
54Kb |
|
| Lighting Contactor Parts and Kits |
|
8/155–8/156 |
|
732Kb |
|
|
|
|
|
|
|
| Revised Pages 8/31/2006 |
|
|
|
|
|
|
|
|
|
|
|