| Section 7 - Semiconductor Switching Devices | Page Number | File Size | |||
| Introduction | 7/2 | 105Kb | |||
| SIRIUS SC Single Phase solid-state switching devices | |||||
| General data | 7/3 | 580Kb | |||
| 3RF21 1-phase 22.5 mm relays | |||||
| Selection | 7/9 | 126Kb | |||
| Technical data | 7/18 | 332Kb | |||
| Dimensions | 7/38 | 120Kb | |||
| Wiring Diagrams | 7/41 | 360Kb | |||
| 3RF20 1-phase 45 mm relays | |||||
| Selection | 7/10 | 94Kb | |||
| Technical data | 7/22 | 198Kb | |||
| Dimensions | 7/38 | 120Kb | |||
| Wiring Diagrams | 7/41 | 360Kb | |||
| Semiconductor contactors | |||||
| 3RF23 SIRIUS SC semiconductor contactors | |||||
| Selection | 7/11 | 220Kb | |||
| Technical data | 7/24 | 546Kb | |||
| Dimensions | 7/39 | 459Kb | |||
| Wiring Diagrams | 7/41 | 360Kb | |||
| Function modules | |||||
| General Data | 7/13 | 101Kb | |||
| Converters | 7/13 | 101Kb | |||
| Load Monitoring | 7/14 | 111Kb | |||
| Power Controllers | 7/15 | 330Kb | |||
| Technical data | 7/30 | 308Kb | |||
| Project planning aids | 7/33 | 913Kb | |||
| Dimensions | 7/37 | 183Kb | |||
| SIRIUS SC Three Phase solid-state switching devices | |||||
| 3RF22 3-phase 45 mm relays | |||||
| Selection guide | 7/43 | 271Kb | |||
| Technical data | 7/48 | 199Kb | |||
| Dimensions | 7/68 | 100Kb | |||
| Wiring Diagrams | 7/68 | 100Kb | |||
| 3RF24 3-phase contactores | |||||
| Selection guide | 7/46 | 196Kb | |||
| Technical data | 7/50 | 678Kb | |||
| Motor Load diagram | 7/57 | 66Kb | |||
| Three Phase Planning Aids | 7/58 | 986Kb | |||
| Dimensions | 7/69 | 171Kb | |||
| Wiring Diagrams | 7/70 | 603Kb | |||