| Section 5 - Fast Bus Power Distribution Syste | Page Number | File Size | |||
| 8US and Fast Bust busbar adapter system | |||||
| 60 mm system | |||||
| Selection and ordering data | |||||
| Busbar holders | 5/7 | 294Kb | |||
| Fast Bus adapter shoes | 5/7, 5/9, 5/10 | 503Kb | |||
| Incoming supply terminals | 5/6, 5/8 | 325Kb | |||
| Copper busbar | 5/7, 5/10 | 388Kb | |||
| Busbar covers | 5/8 to 5/12 | 599Kb | |||
| Other accessories | 5/2, 5/3 to 5/5, 5/13 to 5/27 | 3.3Mb | |||
| Overview | 5/2 | 189Kb | |||
| Introduction | 5/3 | 473Kb | |||
| Technical data | 5/3 | 473Kb | |||
| Dimension drawings | 5/13 | 407Kb | |||
| FBCB Fast Bus circuit breakers | |||||
| FBCB Fast Bus main and feeder circuit breakers | |||||
| Selection and ordering data | |||||
| Fast Bus circuit breakers | 5/7 | 294Kb | |||
| Fast Bus adapter shoes | 5/6, 5/8 | 325Kb | |||
| 3RA1 Fast Bus combination starters | |||||
| 3RA1 Fast Bus combination starters | |||||
| Selection and ordering data | |||||
| See section 4 | |||||