| Section 4 - IEC Combination Starters | Page Number | File Size | |||
| Combination starters & starters for group installation 3RA1 | |||||
| 3RA11 up to 100 A for mounting rail and Fast Bus busbar systems | |||||
| Selection and ordering data | |||||
| Direct start | 4/2 to 4/9 | 919Kb | |||
| Accessories | 4/18 to 4/23 | 640Kb | |||
| Technical data | 4/24 to 4/28 | 629Kb | |||
| Installation guidelines | 4/25 | 334Kb | |||
| Description | 4/29 to 4/36 | 4.1Mb | |||
| Circuit diagrams | 4/36 | 342Kb | |||
| Dimension drawings | 4/37 to 4/40 | 762Kb | |||
| 3RA12 up to 100 A for mounting rail and Fast Bust busbar systems | |||||
| Selection and ordering data | |||||
| Reversing duty | 4/10 to 4/17 | 940Kb | |||
| Accessories | 4/18 to 4/23 | 640Kb | |||
| Technical data | 4/24 to 4/28 | 629Kb | |||
| Installation guidelines | 4/25 | 334Kb | |||
| Description | 4/29 to 4/36 | 4.1Mb | |||
| Circuit diagrams | 4/36 | 342Kb | |||
| Dimension drawings | 4/37 to 4/40 | 762Kb | |||
| Starters with Integrated Safety | |||||
| 3RA7 up to 22 A for mounting rail systems | |||||
| Selection and ordering data | |||||
| Safety Starters | 13/31, 13/32 | 420Kb | |||
| Description | 13/29 | 166Kb | |||
| Technical data | 13/30 | 289Kb | |||
| Dimension drawings | 13/33 | 413Kb | |||