| Section 3 - IEC Overload Relays | Page Number | File Size | |||
| Introduction | 3/2 | 253Kb | |||
| General Data | 3/3 to 3/6 | 655Kb | |||
| Thermal overload relays | |||||
| 3RU11 overload relays up to 100 A with screw connection, CLASS 10 | |||||
| Selection and ordering data | |||||
| Basic unit | 3/9 | 307Kb | |||
| Accessories | 3/11 | 277Kb | |||
| Technical data | 3/12 to 3/15 | 769Kb | |||
| Description | 3/7 to 3/8 | 460Kb | |||
| Circuit diagrams | 3/16 | 172Kb | |||
| Dimension drawings | 3/17 | 423Kb | |||
| 3RU11 overload relays up to 100 A with Cage Clamp connection, CLASS 10 | |||||
| Selection and ordering data | |||||
| Basic unit | 3/10 | 287Kb | |||
| Accessories | 3/11 | 277Kb | |||
| Technical data | 3/12 to 3/15 | 769Kb | |||
| Description | 3/7 to 3/8 | 460Kb | |||
| Circuit diagrams | 3/16 | 172Kb | |||
| Dimension drawings | 3/18 | 367Kb | |||
| Solid-state overload relays | |||||
| 3RB20/21 overload relays up to 630 A, | |||||
| 3RB20 CLASS 10 and 20 | |||||
| 3RB21 CLASS 5, 10, 20, 30 | |||||
| Selection and ordering data | |||||
| Basic unit | 3/23 to 3/26 | 656Kb | |||
| Accessories | 3/53 to 3/55 | 420Kb | |||
| Technical data | 3/27 to 3/32 | 973Kb | |||
| Description | 3/19 to 3/21 | 566Kb | |||
| Circuit diagrams | 3/34 | 172Kb | |||
| Dimension drawings | 3/33 | 453Kb | |||
| Cross Reference Aid | 3/22 | 249Kb | |||
| 3RB22/23 overload relays up to 820 A for full motor protection, | |||||
| CLASS 5 to CLASS 30 adjustable | |||||
| Selection and ordering data | |||||
| Basic unit | 3/38 | 212Kb | |||
| Accessories | 3/39 | 239Kb | |||
| Technical data | 3/40 to 3/48, 3/52 | 1.2Mb | |||
| Description | 3/35 to 3/36 | 425Kb | |||
| Circuit diagrams | 3/51 | 282Kb | |||
| Dimension drawings | 3/49 to 3/50 | 347Kb | |||
| Cross Reference Aid | 3/37 | 183Kb | |||
| 3UF7 SIMOCODE Pro Motor management and control devices | |||||
| Selection and ordering data | |||||
| Basic unit | 3/64 | 418Kb | |||
| Accessories | 3/65 to 3/66 | 603Kb | |||
| Technical data | 3/67 to 3/70 | 609Kb | |||
| Description | 3/56 to 3/63 | 5.1Mb | |||
| Circuit diagrams | 3/71 | 621Kb | |||
| Dimension drawings | 3/72 to 3/74 | 624Kb | |||