Section 2 - IEC Contractors Page Number File Size
Section Overview 2/2 to 2/5 888Kb
Product Overview 2/6 to 2/16 3.4MB
SIRIUS Contactors
3RT10, 3-pole to 95A with AC Coil 2/17 to 2/18 492Kb
3RT10, 3-pole to 95A with DC Coil 2/19 to 2/20 457Kb
3RT10, 3-pole to 500A with AC & DC Coil 2/21 to 2/22 451Kb
3RT10, NEMA Labeled SIRIUS Contactors 2/23 343Kb
SIRIUS Starters in a NEMA 1 Enclosure 2/24 to 2/25 1.3Mb
3RT12, 3-pole Vacuum with AC & DC Coil  2/26 277Kb
3RT14, 3-pole for Resistive Loads 2/27 404Kb
3RT13, 4-pole with 4 NO 2/28 to 2/29 461Kb
3RT15, 4-pole (2 NO + 2 NC) 2/30 367Kb
3RT16, for Capacitor Switching 2/31 282Kb
3RT10, Interface Relays 2/32 to 2/34 752Kb
Rated Control Supply Voltages for Coils 2/35 307Kb
SIRIUS Safety
Contactors and Control Relays 2/36 to 2/37 341Kb
SIRIUS Contactor Accessories
Overview  2/38 to 2/40 545Kb
Auxiliary Switches  2/41 to 2/44 726Kb
Solid-state Timers 2/45 to 2/46 449Kb
Surge Suppressors 2/47 to 2/49 660Kb
Contactor Accessories 2/49 to 2/52 1Mb
SIRIUS Control Relays & Coupling Relays
Overview 2/53 to 2/54 656Kb
3RH11 / 3RH12 Control Relays 2/55 261Kb
3RH14 Latched Control Relays 2/56 246Kb
Auxiliary Switches  2/57 204Kb
3RH11 Coupling Relays 2/58 275Kb
SIRIUS Contactor Spare Parts
Coils 2/59 to 2/62 993Kb
Arc Chutes 2/63 256Kb
Contact Kits 2/63 256Kb
SIRIUS Contactor Assemblies
3RA13 Reversing Contactors 2/64 to 2/69 1.8Mb
Reversing Accessories 2/70 to 2/72 448Kb
Wye-delta Assemblies 2/73 to 2/80 2.7Mb
Wye-delta Accessories 2/81 295Kb
3TB / 3TF Contactors
3TF6 Vacuum Contactors up to 820A 2/82 305Kb
3TB5 3-pole Contactors with DC Coil 2/82 305Kb
Accessories 2/83 to 2/84 522Kb
Spare Parts 2/85 to 2/86 529Kb
Rated Control Supply Voltages for Coils 2/87 302Kb
Obsolete Contactor / Relay Spare Parts 2/88 to 2/90 300Kb
SIRIUS Technical Data 
3RT10 Contactors 2/91 to 2/120 6.1Mb
3RT12 Vacuum Contactors 2/121 to 2/127 1Mb
3RT14 Resistive Load Contactors 2/128 to 2/135 2.2Mb
3RT13 4-pole Contactors with 4 NO 2/136 to 2/137 1019Kb
3RT15 4-pole Contactors with 2 NO & 2 NC 2/138 to 2/139 845Kb
3RT16 Capacitor Switching Contactors 2/140  352Kb
3RT10 Interface Relays 2/140 to 2/141 538Kb
3RH1 Control Relays 2/142 to 2/144 907Kb
3RH 11 Coupling Delays 2/145 320Kb
Accessories 2/146 to 2/148 962Kb
SIRIUS Circuit Diagrams
3RT1 Contactors 2/149 492Kb
Contactor Accessories 2/149 to 2/153 1.3Mb
3RH1 Control Relays 2/158 413Kb
Control Relay Accessories 2/158 413Kb
3RH11 Coupling Relays 2/160 318Kb
3RA13 Reversing Contactors 2/161 352Kb
Wye-delta Assemblies 2/162 391Kb
SIRIUS  Position of Terminals
3RT1 Contactors 2/154 to 2/155 711Kb
Contactor Accessories 2/154 to 2/157 1.2Mb
3RT16 Capacitor Contactors 2/157 428Kb
3RH1 Control Relays 2/159 346Kb
3RH11 Coupling Relays 2/160 318Kb
3RA13 Reversing Contactors 2/161 352Kb
Special Application Contactors (3TF6 / 3TB5)
Technical Data 2/163 to 2/174 1.5Mb
Circuit Diagrams 2/175 364Kb
Position of Terminals 2/176 231Kb
SIRIUS Dimensions
3RT10, 3-pole Contactors to 95A 2/177 to 2/179 731Kb
3RT10, 3-pole Contactors to 500A 2/182 to 2/184 614Kb
3RT10, NEMA Rated Contactors 2/180 to 2/181 454Kb
3RT12, 3-pole Vacuum Contactors 2/185 327Kb
3RT14, 3-pole Contactors for Resistive Loads 2/179 to 2/184 1.1Mb
3RT13, 4-pole Contactors 2/186 350Kb
3RT16, Contactors for Capacitor Switching 2/187 295Kb
3RT10, Interface Relays 2/177 to 2/182 1.1Mb
3RH1 Control Relays 2/188 261Kb
3RH11 Coupling Relays 2/188 261Kb
Contactor Accessories 2/189 to 2/195 1.3KMb
3RA13 Reversing Contactors 2/196 to 2/198 1.1Mb
Special Application Contactor Dimensions
3TF6 Vacuum Contactors up to 820A 2/199 246Kb
Vacuum Contactor Accessories 2/200 248Kb
3TB5 3-pole Contactors with DC Coil 2/201 250Kb
3TC DC Contactors 2/202 to 2/203 467Kb