The NEW SIRIUS 3RB2 Series of Solid State Overloads provides a new level of motor protection while increasing the flexibility of the SIRIUS family of control products.
The
3RB20/3RB21/3RB22/3RB23 solid-state overload relays are suitable
for customers from all industries who want optimum inverse-time
delayed protection of their electrical loads (e.g. motors) under
normal and heavy starting conditions (CLASS 5 to CLASS 30). The
overload relays have been designed for the protection of three-phase
motors in sinusoidal 50/60 Hz voltage networks.
Increased
Plant Uptime
and Decreased Maintenance Time
as a result of protecting loads (e.g. motors) from overloaded conditions,
phase unbalance, and phase failures.
Minimized
Installation Costs and Faster Commissioning Time
resulting from the SIRIUS family designed concept of close coupling
the overloads to the 3RT SIRIUS Contactors.
The New 3RB20 and 3RB21
The
3RB20/3RB21s are designed to replace the 3RB10 solid-state overloads
.
- 3RB20 solid-state overload
relays, Up to 630 A
- Protects
loads from overloaded conditions, phase unbalance, and phase
failures
- Self Powered overload
requiring no external power supply,
- CLASS 10 or CLASS 20,
non-adjustable overload for defined starting applications
- Straight-through (pass-through)
versions are available for frame sizes S2 (6A min) to S6 (200A
max). For easy retro-fit and simple installation.
- 3RB21 solid-state overload
relays, Up to 630 A
- All the features and
benefits of the 3RB20 Plus the list below
- Adjustable Trip CLASS
5 ... 30, for a wide range of starting applications
- Selectable Internal
Ground Fault, for increased load protection
- Electrical Remote Reset
, for resetting the overload from a remote location
(Requires power supply for the Electrical Remote Reset feature)
The NEW 3RB22/23s
with Current Transformer are designed for more advanced applications.
The
3RB22/3RB23 solid state overloads are designed to replace the 3RB12
overloads.
The 3RB22/3RB23 solid-state overload relays have been designed for
the protection of three-phase asynchronous and single-phase AC motors.
- 3RB22 -state overload
mono-stable
- 3RB23 solid-state overload
bi-stable
- Both 3RB22/3RB23 solid-state
overload relays include
- Full motor protection,
- Large
Setting Range
1:10, which lowers inventory
- 3RB22/3RB23 - 11 Catalog
numbers
- 3RB12 - 126 Catalog
numbers
- Smaller Footprint than
3RB12, which saves panel space
- Adjustable Trip CLASS
5 ... 30, for wide range of starting applications
- Internal Ground Fault,
for increased load protection from grounds
- Integrated
Electrical Reset, for
resetting the overload from a remote location
- 2 NO + 2 NC Auxiliary
Contacts, for feedback
- PTC Sensor Input, for
increase motor protection
- 4-20mA Analog Output,
for monitoring the load
- Function Expansion Modules,
for increased flexibility
- Accepts 24 ... 240 V
AC/DC control supply voltage
|