A NEW APPROACH FOR MOTOR APPLICATIONS: SIMOCODE pro (3UF7) breaks the mold of the traditional approach for motor control, protection and monitoring by combining all of these functionalities into a single product.

Control:
Typically
the logic for motor control is programmed either remotely using
programming logic (Ladder logic) of a PLC/DCS system or locally
using hard wired devices. With the use of built-in application profiles
(ex: reversing, open/close, extend/retract), SIMOCODE pro reduces
the PLC/DCS programming requirement simply to the command itself
(fwd/rev, open/close, extend/retract), eliminating the need for
complicated algorithms consuming significant PLC resources. The
execution and fault monitoring of the command is provided by SIMOCODE
pro. This also greatly simplifies local wiring without sacrificing
functionality. Additional logic capability (timers, counters, truth
tables, etc…) allows the customization of these profiles. SIMOCODE
pro’s digital I/O allows for simple local wiring. Input devices
such as pushbuttons and switches can be simply connected and the
operation logic configured in SIMOCODE pro. SIMOCODE pro can also
directly accommodate 4-20mA analog and RTD temperature signals through
I/O expansion modules. This allows for direct measurement of critical
process conditions.
Protection:
SIMOCODE
pro is a solid state device that provides current protection features
(selectable trip classes, overload, over/under current, stall, jam
etc…) for up to an 820A motor. SIMOCODE pro incorporates a separate
current transformer to measure motor current and can be used with
single phase and three phase motors.
With
the use of a voltage/current measuring module, SIMOCODE pro can
also reliably detect POWER, under load (loss of load) condition,
measure voltage and power factor levels. The reaction to all of
these measurements/ fault conditions is also selectable and could
be a trip, warning, signal or disabled.
Monitoring:
In
today’s market, increasing machine availability and reducing maintenance
costs are important topics. The key is to
- Detect problems before they cause
a machine to fail
- Quick diagnosis of a failure when
it does occur
- Knowing more precisely what maintenance
repairs need to be performed at the right time.
Monitoring
of motor applications at the motor level provides information to
achieve these goals. SIMOCODE pro provides sufficient diagnostic
data to quickly restart a machine/process from an identified failure
(reduced downtime) but it can provide data to catch a potential
problem before it shuts down the system (breakdown avoidance). It
also provides key operational data to plan conditional maintenance
instead of preventive maintenance based on a calendar time line.
By monitoring key parameters, maintenance knows specifically what
to repair on the machine and when. This reduces the required maintenance
downtime significantly.
Further
information is available in the Internet at: www.simocode.com
|